The K-SIM Part Details Integration feature is intended to be used on desktop computers only. Please switch to a desktop device in order to use this feature.
Specifications
General
Capacitance
0.22 uF
Tolerance
10%
Voltage DC
50 VDC
Temperature Range
-55/+125°C
Temp. Coefficient
X7R
RoHS
Yes
Termination
Tin
Qualifications
AEC-Q200
Chip Size
1210
Lead Spacing
1.5 mm
Packaging
T&R, 180mm, Plastic Tape
Packaging Quantity
4000
Alternate Products
View products that have nearly identical specifications.