C1206X472JAGACAUTO
SMD Auto C0G Flex, Ceramic, 4,700 pF, 5%, 250 VDC, C0G, SMD, MLCC, FT-CAP, Ultra-Stable, Automotive Grade, 1206, Lead Spacing = 1.5 mm
Key Resources
Specifications
General
Capacitance
4,700 pF
Tolerance
5%
Voltage DC
250 VDC
Temperature Range
-55/+125°C
Temp. Coefficient
C0G
RoHS
Yes
Termination
Flexible Termination
Qualifications
AEC-Q200
Chip Size
1206
Lead Spacing
1.5 mm
Packaging
T&R, 180mm, Plastic Tape
Packaging Quantity
4000
Alternate Products
View products that have nearly identical specifications.