C1206C473J1GECAUTO
ESD SMD Auto C0G, Ceramic, 0.047 uF, 5%, 100 VDC, C0G, SMD, MLCC, Temperature Stable, Electro Static Discharge, Automotive Grade, 1206, Lead Spacing = 1.5 mm
Key Resources
Specifications
General
Capacitance
0.047 uF
Tolerance
5%
Voltage DC
100 VDC
ESD Level per AEC-Q200
25,000 V ESD Level
Temperature Range
-55/+125°C
Temp. Coefficient
C0G
RoHS
Yes
Termination
Tin
Qualifications
AEC-Q200
Chip Size
1206
Lead Spacing
1.5 mm
Packaging
T&R, 180mm, Plastic Tape
Packaging Quantity
2000
Alternate Products
View products that have nearly identical specifications.