C1206C472K5HACAUTO
SMD Auto X8R HT150C, Ceramic, 4,700 pF, 10%, 50 VDC, X8R, SMD, MLCC, High Temperature, Ultra-Stable, Automotive Grade, 1206, Lead Spacing = 1.5 mm
Key Resources
Specifications
General
Capacitance
4,700 pF
Tolerance
10%
Voltage DC
50 VDC
Temperature Range
-55/+150°C
Temp. Coefficient
X8R
RoHS
Yes
Termination
Tin
Qualifications
AEC-Q200
Chip Size
1206
Lead Spacing
1.5 mm
Packaging
T&R, 180mm, Plastic Tape
Packaging Quantity
4000
Alternate Products
View products that have nearly identical specifications.