C1206C333K1RAC
Key Resources
Specifications
General
Capacitance
0.033 uF
Tolerance
10%
Voltage DC
100 VDC
Temperature Range
-55/+125°C
Temp. Coefficient
X7R
RoHS
Yes
Termination
Tin
Chip Size
1206
Lead Spacing
1.5 mm
Packaging
Bulk, Bag
Packaging Quantity
1
Alternate Products
View products that have nearly identical specifications.