C1206C151KGRACTU
(C1206C151KGRAC7800)
SMD Comm X7R HV, Ceramic, 150 pF, 10%, 2,000 VDC, X7R, SMD, MLCC, High Voltage, Temperature Stable, 1206, Lead Spacing = 1.5 mm
Key Resources
Specifications
General
Capacitance
150 pF
Tolerance
10%
Voltage DC
2,000 VDC
Temperature Range
-55/+125°C
Temp. Coefficient
X7R
RoHS
Yes
Termination
Tin
Chip Size
1206
Lead Spacing
1.5 mm
Packaging
T&R, 180mm, Plastic Tape
Packaging Quantity
2000
Alternate Products
View products that have nearly identical specifications.