C0805X104K1RECAUTO7210
ESD SMD Auto X7R, Ceramic, 0.1 uF, 10%, 100 VDC, X7R, SMD, MLCC, Temperature Stable, Electro Static Discharge, Automotive Grade, 0805, Lead Spacing = 0.6 mm
Key Resources
Specifications
General
Capacitance
0.1 uF
Tolerance
10%
Voltage DC
100 VDC
ESD Level per AEC-Q200
25,000 V ESD Level
Temperature Range
-55/+125°C
Temp. Coefficient
X7R
RoHS
Yes
Termination
Flexible Termination
Qualifications
AEC-Q200
Chip Size
0805
Lead Spacing
0.6 mm
Packaging
T&R, 330mm, Plastic Tape
Packaging Quantity
10000
Alternate Products
View products that have nearly identical specifications.