C0805X102J5GACTU
(C0805X102J5GAC7800)
SMD Comm C0G Flex, Ceramic, 1,000 pF, 5%, 50 VDC, C0G, SMD, MLCC, FT-CAP, Ultra-Stable, 0805, Lead Spacing = 0.6 mm
Key Resources
Specifications
General
Capacitance
1,000 pF
Tolerance
5%
Voltage DC
50 VDC
Temperature Range
-55/+125°C
Temp. Coefficient
C0G
RoHS
Yes
Termination
Flexible Termination
Chip Size
0805
Lead Spacing
0.6 mm
Packaging
T&R, 180mm, Plastic Tape
Packaging Quantity
4000
Alternate Products
View products that have nearly identical specifications.