C0805C130F5HACAUTO
SMD Auto X8R HT150C, Ceramic, 13 pF, 1%, 50 VDC, X8R, SMD, MLCC, High Temperature, Ultra-Stable, Automotive Grade, 0805, Lead Spacing = 0.7 mm
Key Resources
Specifications
General
Capacitance
13 pF
Tolerance
1%
Voltage DC
50 VDC
Temperature Range
-55/+150°C
Temp. Coefficient
X8R
RoHS
Yes
Termination
Tin
Qualifications
AEC-Q200
Chip Size
0805
Lead Spacing
0.7 mm
Packaging
T&R, 180mm, Paper Tape
Packaging Quantity
4000
Alternate Products
View products that have nearly identical specifications.