C062C105K5R5CA

(C062C105K5R5CA)
LDD Comm X7R, Ceramic, 1 uF, 10%, 50 VDC, X7R, Lead Spacing = 5.08 mm

Key Resources

Typical Electrical Performance
Specifications

Specifications

General

Capacitance 1 uF
Tolerance 10%
Voltage DC 50 VDC
Temperature Range -55/+125°C
Temp. Coefficient X7R
RoHS No
SCIP Number 8c864fd1-202b-4ce7-85fd-56c9e19121ad
Lead Spacing 5.08 mm
Packaging Bulk, Bag
Packaging Quantity 100
Where To Buy
Alternate Products

Alternate Products

View products that have nearly identical specifications.