C0603X682F5GECTU
(C0603X682F5GEC7867)
ESD SMD Comm C0G, Ceramic, 6,800 pF, 1%, 50 VDC, C0G, SMD, MLCC, Temperature Stable, Electro Static Discharge, Class I, 0603, Lead Spacing = 0.4 mm
Key Resources
Specifications
General
Capacitance
6,800 pF
Tolerance
1%
Voltage DC
50 VDC
ESD Level per AEC-Q200
25,000 V ESD Level
Temperature Range
-55/+125°C
Temp. Coefficient
C0G
RoHS
Yes
Termination
Flexible Termination
Chip Size
0603
Lead Spacing
0.4 mm
Packaging
T&R, 180mm, Paper Tape
Packaging Quantity
4000
Alternate Products
View products that have nearly identical specifications.