C0603C472K5RECAUTO
ESD SMD Auto X7R, Ceramic, 4,700 pF, 10%, 50 VDC, X7R, SMD, MLCC, Temperature Stable, Electro Static Discharge, Automotive Grade, 0603, Lead Spacing = 0.5 mm
Key Resources
Specifications
General
Capacitance
4,700 pF
Tolerance
10%
Voltage DC
50 VDC
ESD Level per AEC-Q200
16,000 V ESD Level
Temperature Range
-55/+125°C
Temp. Coefficient
X7R
RoHS
Yes
Termination
Tin
Qualifications
AEC-Q200
Chip Size
0603
Lead Spacing
0.5 mm
Packaging
T&R, 180mm, Paper Tape
Packaging Quantity
4000
Alternate Products
View products that have nearly identical specifications.