C0603C102J2GACTU
(C0603C102J2GAC7867)
SMD Comm C0G, Ceramic, 1,000 pF, 5%, 200 VDC, C0G, SMD, MLCC, Ultra-Stable, Low Loss, Class I, 0603, Lead Spacing = 0.5 mm
Key Resources
Specifications
General
Capacitance
1,000 pF
Tolerance
5%
Voltage DC
200 VDC
Temperature Range
-55/+125°C
Temp. Coefficient
C0G
RoHS
Yes
Termination
Tin
Chip Size
0603
Lead Spacing
0.5 mm
Packaging
T&R, 180mm, Paper Tape
Packaging Quantity
4000
Alternate Products
View products that have nearly identical specifications.