C0402C103K4RECAUTO
ESD SMD Auto X7R, Ceramic, 0.01 uF, 10%, 16 VDC, X7R, SMD, MLCC, Temperature Stable, Electro Static Discharge, Automotive Grade, 0402, Lead Spacing = 0.3 mm
Key Resources
Specifications
General
Capacitance
0.01 uF
Tolerance
10%
Voltage DC
16 VDC
ESD Level per AEC-Q200
6,000 V ESD Level
Temperature Range
-55/+125°C
Temp. Coefficient
X7R
RoHS
Yes
Termination
Tin
Qualifications
AEC-Q200
Chip Size
0402
Lead Spacing
0.3 mm
Packaging
T&R, 180mm, Paper Tape
Packaging Quantity
10000
Alternate Products
View products that have nearly identical specifications.