C0402C101J1GACAUTO
SMD Auto C0G, Ceramic, 100 pF, 5%, 100 VDC, C0G, SMD, MLCC, Ultra-Stable, Low Loss, Automotive Grade, 0402, Lead Spacing = 0.3 mm
Key Resources
Specifications
General
Capacitance
100 pF
Tolerance
5%
Voltage DC
100 VDC
Temperature Range
-55/+125°C
Temp. Coefficient
C0G
RoHS
Yes
Termination
Tin
Qualifications
AEC-Q200
Chip Size
0402
Lead Spacing
0.3 mm
Packaging
T&R, 180mm, Paper Tape
Packaging Quantity
10000
Alternate Products
View products that have nearly identical specifications.