It's very challenging for components to withstand elevated temperatures. These extreme temperatures can cause material breakdown and even a positive feedback loop known as thermal runaway. Temperature handling capability is critical, especially for film capacitors designed for high-power applications.
In this webinar, KEMET's Evangelista Boni (R&D Sr. Manager, Film Business Unit), will explain the recent advancements in film capacitor technology, including the capabilities for elevated temperature conditions without sacrificing life.