TSP Leadless Polymer Stacks
High volumetric efficiency and ultra-low ESR
Tantalum Stack Polymer (TSP) Electrolytic Capacitors are designed to provide the highest CV (capacitance/voltage) ratings in a surface mount configuration. For applications requiring high capacitance and ultra-low ESR with limited board space, consider leadless TSP capacitors.
Benefits:
- Polymer cathode technology
- High capacitance
- Surface mountable
- Capacitance values of 20 – 8,000 µF
- Capacitance can be custom specified
- Voltage ratings of 3 – 75 VDC
- Ultra low ESR (4 mΩ up to 35 mΩ)
- Surge capability
- Operating temperature range of −55°C to +105°C/+125°C