SCR-XV and SCT-XV AC Line Filters
SCR-XV and SCT-XV common mode line filters have 144 items consisting of two types of vertical and horizontal layouts, three types of core sizes, and two types of core material combinations, allowing the selection of the most suitable specification for each application. These line filters also have a withstand voltage of 1,000 V to meet the higher voltage requirements of automotive batteries.

Loading your content...