SCF-XV Series AC Line Filters
The SCF-XV series offers up to 1,000 V AC/DC, the highest rated voltage. The nanocrystalline metal core results in a reduced footprint, rated current range from 5 to 35 A, DCR from 0.65 to 40.3 mΩ, an operating temperature from -40°C to +150°C, two different layouts (vertical/horizontal), and three different outer core diameters (19/25/29 mm). The toroidal coils are designed with nanocrystalline metal cores and are useful in various noise countermeasure fields. These features position SCF-XV as an exceptional EMI suppression solution. This series addresses design engineers' needs with a wide variety of characteristics for automotive and harsh environment industrial applications (robotics, high voltage power supplies, high reliability) and completes KEMET's already existing automotive-grade common mode chokes portfolio including SCR-XV and SCT-XV.
![](/content/dam/kemet/lightning/images/product-images/emc/SCF-XV-600x600.png)