R4Y, Y1, EMI Suppression
R4Y is a radial metalized polypropylene Y1 certified and AEC-Q200 qualified EMI suppression capacitor, featuring a high operating temperature and a long lifetime in harsh environments. R4Y is encapsulated with self-extinguishing resin, in a box of material meeting the requirements of UL 94 V–0.
Benefits
- Approvals: ENEC, UL, cUL, CQC
- Class Y1 (IEC 60384-14)
- THB Grade IIB: 85°C, 85% RH, 500 hours at 500 V URAC , acc. to IEC 60384-14
- Rated voltage: 500 VAC 50/60 Hz Capacitance range: 0.00047 – 0.033 µF
- Lead spacing: 15 – 22.5 mm Capacitance tolerance: ±20%, ±10%
- Climatic category 40/110/56, IEC 60068-1
- Tape and reel in accordance with IEC 60286-2
- RoHS compliant and lead-free terminations
- Operating temperature range of −40˚C to +125˚C
- Self-healing properties
- Automotive (AEC–Q200) grade
Applications
For use in electromagnetic interference (EMI) suppression filter in "line-to-ground" applications, requiring Y1 safety classification. Suitable for use in situations where failure of the capacitor could lead to danger of electric shock.
AC Input/Output EMI filtering
- EV charging station
- Industrial
HVDC Filtering in Automotive
- OBC
- DC/DC converters
- E-Compressors
- HV Heaters
- Traction Inverters