PHA226 and PHH226 Hybrid Polymer
PHA/PHH226 is a conductive polymer hybrid capacitor with outstanding electrical performance and AEC-Q200 compliance. The devices features:
- A polarized all-welded design
- Tinned copper wire leads
- A negative pole connected to the case
- Capacitance of 370 to 560 µF
- Operating temperature of -40°C to 150°C
- Voltage rating 63 VDC
- Operating lifetime of 10,000+ hours at 125°C
Loading your content...