GTX Metal Box Three Phase Filter
The GTX Metal Case Three Phase Filters utilize a nanocrystalline metal core which allows for the filters to be much more compact, cover a wider frequency range than the ferrite core counter parts on the market, and give a current rating from 30A to 60A. These GTX filters are rated for 500 VAC (50/60 Hz), 500 VDC (250 VAC, 353.3 VDC for c-UL), and operate from -25C to +55C. There are also six different Y capacitors to pick from to fit different design topologies. GTX Three Phase Filters are a good fit for industrial robots, wind-power generation, power storage systems, medical equipment, and other industrial instrumentation.
Safety Certifications and Compliance:
- RoHS and REACH Compliant (2011/65/EU and (EU)2015/863)
- UL, c-UL, TüV
Loading your content...