FG Series Residual Current Sensor

FG sensors are an open-loop, fluxgate-based AC and DC residual current sensors and are rated up to 105°C with surge current capability up to 3000A. They have individual open drain alarms, an analog output for leakage current indication, and digital output of fault detection. The FG sensors come in a variety of mechanical forms and meet all the following RoHS, UL and IEC standards:

  • IEC 62752:2016/A1:2018
  • IEC 62955:2018
  • UL 2231-2
  • RoHS Compliant
Loading your content...
 
Loading your content...