FCR Series SMD Supercapacitor
2,000 Hours at 85°C for High Temperature Environments
The FCR Series is a surface mount supercapacitor with an operating temperature range up to a maximum of 85ºC. The FCR capacitor's design and material setting are optimum for reflow soldering, allowing them to be attached to a printed circuit board (PCB) directly.
Benefits:
- Surface mount without holder
- Extended operational temperature (-40 to 85ºC)
- High capacitance density (0.1F)
- Highly reliable against liquid leakage
- High reliability
- Qualified 85ºC / 5.5V / 2000h
- Lead-free and RoHS compatible
Features:
- Harsh environment capable
- Extended life span
- 2000h at 85°C / 5.5V
- Surface mount capacitors
- Maintenance free

Loading your content...