A784 Hybrid Polymer V-Chip 150°C
A784 is a surface mount conductive polymer hybrid capacitor with outstanding electrical performance. The A784 winding is housed in a cylindrical aluminum can with a high-quality rubber deck. Low ESR is conditioned by a highly conductive polymer (PEDOT/PSS). The polymer system creates an electrical pathway between the anodic oxide layer and the cathode through a mechanical separator -paper. The A784 winding is impregnated with liquid electrolyte that translates to the self-healing features of the capacitor. Due to its mechanical robustness, the A784 is suitable for use in mobile, automotive and aircraft installations with operation up to +150°C.
Benefits:
- Surface mount form factor
- High ripple current up to 2.5 Arms @150ºC
- High temperature: 150ºC/1,000 hours
- Low leakage current (Typically no re-ageing required)
- High vibration resistance up to 30g (anti-vibration version)
- Self-healing behaviors
- Outstanding electrical performance
- AEC-Q200 compliance
- RoHS compliant
- Halogen-Free
Applications:
- Automotive Electrification
- Automotive Powertrain (ECUs, DC/DC Converters and 48V Inverters for MEHV)
- Industrial (SMPS, DC/DC Converters, Computer Voltage Regulated Modules, Miniature High Power Supply)
- Functions include Backup, Bypass and Decoupling, Filtering, Smoothing and DC-Link
![](/content/dam/kemet/lightning/images/home/new-product-images/A784_Rendering_SW_PNG_390x260.png)
Loading your content...