FLLD32K5APZI1
Obsolete
(LLD32K5APZI1)
EMI Filters, KEMET, FLLD3-PH, Chassis Mount, Noise Suppression, 450x300x220mm
Key Resources
Specifications
General
Series
FLLD3-PH
Voltage AC
690 VAC
Rated Current
2.5 kA
Temperature Range
-40/+100°C
Climate Category
40/100/21
RoHS
Yes
Power Loss
230 W
Leakage Current
5 mA
Reference Size
450x300x220mm
Packaging
Bulk
Packaging Quantity
1
Lead
Threaded Studs M12
Part Number Image
series_flld3_ph.png
Alternate Products
View products that have nearly identical specifications.