B-20L-48B
(UECB200L48B000)
EMI Suppression, KEMET, B-20, Round - Toroidal, Noise Suppression
Key Resources
Specifications
General
Construction
EMI Core
Series
B-20
Cable Type
Round Cable
Temperature Range
-25/+85°C
RoHS
Yes
Adhesive Tape
No
Packaging
Bulk
Packaging Quantity
30000
Thickness
4.8 mm
Part Number Image
electromagnetic_compatibility_emi_cores_round.png
Alternate Products
View products that have nearly identical specifications.