The K-SIM Part Details Integration feature is intended to be used on desktop computers only. Please switch to a desktop device in order to use this feature.
Specifications
General
Capacitance
680 uF
Tolerance
20%
Voltage DC
2.5 VDC
Temperature Range
-55/+125°C
RoHS
Yes
ESR
9 mOhms
Leakage Current
170 uA
Qualifications
AEC-Q200
Footprint
7343
Height Max
3.1 mm
Lead Spacing
1.3 mm
Packaging
T&R, 178mm
Packaging Quantity
500
Alternate Products
View products that have nearly identical specifications.