The K-SIM Part Details Integration feature is intended to be used on desktop computers only. Please switch to a desktop device in order to use this feature.
Specifications
General
Capacitance
47 uF
Tolerance
20%
Voltage DC
35 VDC
Temperature Range
-55/+105°C
RoHS
Yes
ESR
100 mOhms
Leakage Current
164.5 uA
Footprint
7343
Height Max
1.5 mm
Lead Spacing
1.3 mm
Packaging
T&R, 178mm
Packaging Quantity
1000
Alternate Products
View products that have nearly identical specifications.