HVZ0E275NF
Not for New Design
(USCHVZ0E275N00)
HVZ, Supercapacitors, Radial, 2.7 F, 30%, 2.7 VDC, Wire Leads, Lead Spacing = 3.5 mm
Key Resources
Specifications
General
Capacitance
2.7 F
Tolerance
30%
Voltage DC
2.7 VDC
Temperature Range
-25/+70°C
RoHS
Yes
Diameter
8 mm
Length
22 mm
Lead Spacing
3.5 mm
Packaging
Bulk, Box
Packaging Quantity
2000
Alternate Products
View products that have nearly identical specifications.