HVZ0E226NF
Not for New Design
(USCHVZ0E226N00)
HVZ, Supercapacitors, Radial, 22 F, 30%, 2.7 VDC, Wire Leads, Lead Spacing = 5 mm
Key Resources
Specifications
General
Capacitance
22 F
Tolerance
30%
Voltage DC
2.7 VDC
Temperature Range
-25/+60°C
RoHS
Yes
Diameter
12.5 mm
Length
35 mm
Lead Spacing
5 mm
Packaging
Bulk, Box
Packaging Quantity
1000
Alternate Products
View products that have nearly identical specifications.