HVZ0E107NF-LT
Not for New Design
(USCHVZ0E107NU0)
HVZ, Supercapacitors, Snap-In, 100 F, 30%, 2.7 VDC, 2 Pin, Lead Spacing = 10 mm
Key Resources
Specifications
General
Capacitance
100 F
Tolerance
30%
Voltage DC
2.7 VDC
Temperature Range
-25/+60°C
RoHS
Yes
Diameter
25 mm
Lead Spacing
10 mm
Packaging
Bulk, Box
Packaging Quantity
100
Alternate Products
View products that have nearly identical specifications.