FYL0H223ZF
(USCFYL0H223Z00)
FYL, Supercapacitors, Radial Pin, 0.022 F, -20/+80%, 5.5 VDC, Pin Leads, Lead Spacing = 5.08 mm
Key Resources
Specifications
General
Capacitance
0.022 F
Tolerance
-20/+80%
Voltage DC
5.5 VDC
Temperature Range
-25/+70°C
RoHS
Yes
Diameter
11 mm
Lead Spacing
5.08 mm
Packaging
Bulk, Bag
Packaging Quantity
2000
Alternate Products
View products that have nearly identical specifications.