FYD0H474ZF
(USCFYD0H474Z00)
FYD, Supercapacitors, Radial Pin, 0.47 F, -20/+80%, 5.5 VDC, Pin Leads, Lead Spacing = 5.08mm
Key Resources
Specifications
General
Capacitance
0.47 F
Capacitance Tolerance
-20/+80%
Voltage DC
5.5 VDC
Temperature Range
-25/+70°C
RoHS
Yes
Diameter
16.5mm
Length
15mm
Lead Spacing
5.08mm
Packaging
Bulk, Box
Packaging Quantity
240
Alternate Products
View products that have nearly identical specifications.