FT0H224ZF
(USCFT00H224Z00)
FT, Supercapacitors, Radial Pin, 0.22 F, -20/+80%, 5.5 VDC, Pin Leads, Lead Spacing = 5.08 mm
Key Resources
Specifications
General
Capacitance
0.22 F
Tolerance
-20/+80%
Voltage DC
5.5 VDC
Temperature Range
-40/+85°C
RoHS
Yes
Diameter
14.5 mm
Length
12 mm
Lead Spacing
5.08 mm
Packaging
Bulk, Box
Packaging Quantity
400
Alternate Products
View products that have nearly identical specifications.