FS1A474ZF
(USCFS01A474Z00)
FS, Supercapacitors, Radial Pin, 0.47 F, -20/+80%, 11 VDC, Pin Leads, Lead Spacing = 10.16mm
Key Resources
Specifications
General
Capacitance
0.47 F
Capacitance Tolerance
-20/+80%
Voltage DC
11 VDC
Temperature Range
-25/+70°C
RoHS
Yes
Diameter
28.5mm
Length
25.5mm
Lead Spacing
10.16mm
Packaging
Bulk, Box
Packaging Quantity
50
Alternate Products
View products that have nearly identical specifications.