FS0H473ZF
(USCFS00H473Z00)
FS, Supercapacitors, Radial Pin, 0.047 F, -20/+80%, 5.5 VDC, Pin Leads, Lead Spacing = 5.08 mm
Key Resources
Specifications
General
Capacitance
0.047 F
Tolerance
-20/+80%
Voltage DC
5.5 VDC
Temperature Range
-25/+70°C
RoHS
Yes
Diameter
13 mm
Length
8.5 mm
Lead Spacing
5.08 mm
Packaging
Bulk, Box
Packaging Quantity
800
Alternate Products
View products that have nearly identical specifications.