FMU0H334ZF
FMU, Supercapacitors, Radial Molded, 0.33 F, -20/+80%, 5.5 VDC, Wire Leads, Lead Spacing = 5mm
Key Resources
Specifications
General
Capacitance
0.33 F
Capacitance Tolerance
-20/+80%
Voltage DC
5.5 VDC
Temperature Range
-40/+105°C
RoHS
Yes
Lead Spacing
5mm
Packaging
Bulk, Bag
Packaging Quantity
400
Alternate Products
View products that have nearly identical specifications.