FMR0H104ZF
(USCFMR0H104Z00)
FMR, Supercapacitors, Radial Molded, 0.1 F, -20/+80%, 5.5 VDC, Wire Leads, Lead Spacing = 5 mm
Key Resources
Specifications
General
Capacitance
0.1 F
Tolerance
-20/+80%
Voltage DC
5.5 VDC
Temperature Range
-40/+85°C
RoHS
Yes
Lead Spacing
5 mm
Packaging
Bulk, Box
Packaging Quantity
1000
Alternate Products
View products that have nearly identical specifications.