FM0H223ZF
(USCFM00H223Z00)
FM, Supercapacitors, Radial Molded, 0.022 F, -20/+80%, 5.5 VDC, Wire Leads, Lead Spacing = 5 mm
Key Resources
Specifications
General
Capacitance
0.022 F
Tolerance
-20/+80%
Voltage DC
5.5 VDC
Temperature Range
-25/+70°C
RoHS
Yes
Lead Spacing
5 mm
Packaging
Bulk, Box
Packaging Quantity
1000
Alternate Products
View products that have nearly identical specifications.