FCS0V224ZFTBR24
(USCFCS0V224ZBC)
FCS, Supercapacitors, SMD Can, 0.22 F, -20/+80%, 3.5 VDC, V-Chip, Lead Spacing = 5 mm
Key Resources
Specifications
General
Capacitance
0.22 F
Tolerance
-20/+80%
Voltage DC
3.5 VDC
Temperature Range
-25/+70°C
RoHS
Yes
Diameter
10.7 mm
Lead Spacing
5 mm
Packaging
T&R, 380mm
Alternate Products
View products that have nearly identical specifications.