FA0H473ZF
(USCFA00H473Z00)
FA, Supercapacitors, Radial Pin, 0.047 F, -20/+80%, 5.5 VDC, Pin Leads, Lead Spacing = 5.1mm
Key Resources
Specifications
General
Capacitance
0.047 F
Capacitance Tolerance
-20/+80%
Voltage DC
5.5 VDC
Temperature Range
-25/+70°C
RoHS
Yes
Diameter
16mm
Length
15.5mm
Lead Spacing
5.1mm
Packaging
Bulk, Box
Packaging Quantity
400
Alternate Products
View products that have nearly identical specifications.