MMK7.5473M250K01L16.5TR18

Obsolete (F601KG473M250L) Recommended Replacement Series R60
Typical Electrical Performance
Specifications

Specifications

General

Dielectric Metallized Polyester
Capacitance 0.047 uF
Tolerance 20%
Voltage DC 250 VDC
Temperature Range -55/+100°C
RoHS Yes
Height 8 mm
Lead Spacing 7.5 mm
Packaging T&R
Packaging Quantity 1700
Where To Buy
Alternate Products

Alternate Products

View products that have nearly identical specifications.