The K-SIM Part Details Integration feature is intended to be used on desktop computers only. Please switch to a desktop device in order to use this feature.
Specifications
General
Capacitance
100 uF
Tolerance
20%
Voltage DC
6.3 VDC
Temperature Range
-55/+105°C
RoHS
Yes
ESR
55 mOhms
Leakage Current
63 uA
Footprint
3528
Height Max
1.2 mm
Lead Spacing
0.8 mm
Packaging
T&R, 178mm
Packaging Quantity
3000
Alternate Products
View products that have nearly identical specifications.