R46KN4100JHP1M

(46KN4100JHP1M)
R46 275 VAC MINI, Film, Metallized Polypropylene, Safety, 1 uF, 20%, 560 VDC, 275 VAC (X2), 110°C, Lead Spacing = 22.5 mm

Typical Electrical Performance
The K-SIM Part Details Integration feature is intended to be used on desktop computers only. Please switch to a desktop device in order to use this feature.
Specifications

Specifications

General

Dielectric Metallized Polypropylene
Capacitance 1 uF
Tolerance 20%
Voltage DC 560 VDC
Voltage AC 275 VAC (X2)
Temperature Range -40/+110°C
RoHS Yes
Qualifications ENEC, UL, cUL, CQC
Height 17 mm
Lead Spacing 22.5 mm
Packaging Bulk, Bag
Packaging Quantity 468
Where To Buy
Alternate Products

Alternate Products

View products that have nearly identical specifications.