C1210C106M5R2C7186

KPS SMD Comm X7R, Ceramic, 10 uF, 20%, 50 VDC, X7R, 1210-2

Typical Electrical Performance
The K-SIM Part Details Integration feature is intended to be used on desktop computers only. Please switch to a desktop device in order to use this feature.
Specifications

Specifications

General

Capacitance 10 uF
Tolerance 20%
Voltage DC 50 VDC
Temperature Range -55/+125°C
Temp. Coefficient X7R
RoHS Yes
Chip Size 1210-2
Packaging T&R, 180mm, Plastic Tape
Packaging Quantity 300
Where To Buy
Alternate Products

Alternate Products

View products that have nearly identical specifications.