The K-SIM Part Details Integration feature is intended to be used on desktop computers only. Please switch to a desktop device in order to use this feature.
Specifications
General
Capacitance
100 pF
Tolerance
10%
Voltage DC
10 VDC
Temperature Range
-55/+125°C
Temp. Coefficient
C0G
RoHS
Yes
Termination
Tin
Chip Size
0201
Packaging
T&R, 180mm, Paper Tape
Packaging Quantity
15000
Alternate Products
View products that have nearly identical specifications.