ALC10A471DH450
ALC10, Aluminum Electrolytic, 470 uF, 20%, 450 VDC, -40/+85°C, Lead Spacing = 10 mm
Key Resources
Specifications
General
Dielectric
Aluminum Electrolytic
Capacitance
470 uF
Voltage DC
450 VDC
Temperature Range
-40/+85°C
RoHS
Yes
Life
15,000 Hrs
ESR
185 mOhms
Reference Size
35x60mm
Diameter
35 mm
Lead Spacing
10 mm
Packaging
Tray
Alternate Products
View products that have nearly identical specifications.