A928KE562Q063W
A928, Aluminum Electrolytic, 5,600 uF, -10/+30%, 63 VDC, -40/+150°C
Key Resources
Specifications
General
Dielectric
Aluminum Electrolytic
Capacitance
5,600 uF
Voltage DC
63 VDC
Temperature Range
-40/+150°C
RoHS
Yes
Life
8,400 Hrs
ESR
5.5 mOhms
Qualifications
AEC-Q200
Reference Size
135x52x31mm
Packaging
Bulk
Alternate Products
View products that have nearly identical specifications.