The K-SIM Part Details Integration feature is intended to be used on desktop computers only. Please switch to a desktop device in order to use this feature.
Specifications
General
Dielectric
Polymer Aluminum
Capacitance
10 uF
Voltage DC
16 VDC
Temperature Range
-55/+125°C
RoHS
Yes
Life
2,000 Hrs
ESR
45 mOhms
Qualifications
UL94V-0
Footprint
7343
Height Max
2 mm
Lead Spacing
1.3 mm
Packaging
T&R, 180mm
Alternate Products
View products that have nearly identical specifications.